Gear change position (P-AXIS-00078)
P-AXIS-00078 | Gear change position | |
Description | The gear change position is given by this parameter for every gear step. | |
Parameter | getriebe[i].getr_schalt_pos | |
Data type | SGN32 | |
Data range | P-AXIS-00177 < getr_schalt_pos < P-AXIS-00178 | |
Axis types | T, R, S | |
Dimension | T: 0.1 µm | R,S: 0.0001° |
Default value | 0 | |
Drive types | ---- | |
Remarks | The definition of this parameter becomes significant when several gear steps are present. | |