Denominator of coupling factor (P-AXIS-00385)
P-AXIS-00385 | Denominator of gear coupling factor | |
Description | Denominator of the coupling factor. | |
Parameter | kenngr.multi_link[i].factor_denominator | |
Data type | SGN32 | |
Data range | MIN(SGN32) < factor_denominator < MAX(SGN32) | |
Axis types | T, R | |
Dimension | T: ---- | R: ---- |
Default value | 0 | |
Drive types | ---- | |
Remarks | Example: 1:1-coupling to the lead axis with the logical axis number 1 kenngr.multi_link[0].lead_axis 1
kenngr.multi_link[0].factor_numerator 1
kenngr.multi_link[0].factor_denominator 1
|