Reduced maximum speed with active G00 (P-AXIS-00155)
P-AXIS-00155 | Reduced maximum speed with active G00 | |
Description | When G00 is active, the PLC can command the CNC by a control signal to switch over to a reduced axis feed. The control signal is sent by the “Reduced speed“ control unit. The reaction is in real time. After a deceleration which may be required, none of the moved axes moves faster than the parameter input. | |
Parameter | getriebe[i].rapid_speed_red | |
Data type | UNS32 | |
Data range | 0 = P-AXIS-00155 = P-AXIS-00212 | |
Axis types | T, R, S | |
Dimension | T: µm/s | R,S: 0.001°/s |
Default value | 0 | |
Drive types | ---- | |
Remarks |
| |