Reduced maximum speed at active G01 (P-AXIS-00214)
P-AXIS-00214 | Reduced maximum speed with active G01 | |
Description | The PLC uses a control signal to command the CNC to switch over to a reduced axis feed. The control signal is sent by the “Reduced speed“ control unit. The reaction is in real time. After a deceleration which may be required, none of the moved axes moves faster than the parameter input. The active G01 deceleration value is used for the braking operation. If the deceleration value is changed in the NC program (#VECTOR LIMIT, G130, G131), it affects the braking operation. This parameter defines the reduced axis speed, even if manual mode is active. | |
Parameter | getriebe[i].vb_max_red | |
Data type | UNS32 | |
Data range | 0 = P-AXIS-00214 = P-AXIS-00212 | |
Axis types | T, R, S | |
Dimension | T: µm/s | R,S: 0.001°/s |
Default value | 0 | |
Drive types | ---- | |
Remarks |
| |