Maximum permissible velocity override (P-AXIS-00109)
P-AXIS-00109 | Maximum permissible velocity override | |
Description | This parameter is used for axis-specific override limitation. It is used for independent axes and for spindles. | |
Parameter | kenngr.max_vb_override | |
Data type | UNS16 | |
Data range | 1 = max_vb_override = 2000 (Maximum velocity override in axis, Plausibility limit, application-specific) | |
Axis types | T, R, S | |
Dimension | T: 0.1% | R,S: 0.1% |
Default value | 1000 | |
Drive types | ---- | |
Remarks | The term independent axes covers all functions comprising single axis interpolators (INDP, SAI) except for manual mode. |