Velocity limit during active monitoring of current velocity (P-AXIS-00311)
P-AXIS-00311 | Velocity limit during active monitoring of current velocity | |
Description | If velocity monitoring is activated by P-AXIS-00312 (enable_speed_monitoring), then the current velocity of rotary axes is monitored at this limit. Translator axes are monitored according to EN775 at a fixed limit of 250 mm/s. If the parameter is 0 or does not exist, then monitoring is carried out with P-AXIS-00268 (vb_not_referenced). If the limit is exceeded, movement is stopped with emergency stop ramp. | |
Parameter | getriebe[i].vb_monitor | |
Data type | UNS32 | |
Data range | 1 = vb_monitor < MAX(UNS32) | |
Axis types | T, R, S | |
Dimension | T: µm/s | R,S: 0.001°/s |
Default value | 0 | |
Drive types | ---- | |
Remarks |
| |