Coupling behaviour on feed enable drop (P-AXIS-00309)
P-AXIS-00309 | Coupling behaviour on feed enable drop for camming / gearing | |
Description | Handling of camming/gearing coupling when 'Feed_enable' drops. | |
Parameter | cam_gear.keep_coupling_on_fe_drop | |
Data type | BOOLEAN | |
Data range | 0: The camming/gearing coupling in the slave axis is detached when ‘feed enable’ watchdog drops. The axis is decelerated with the current limit parameter and switched to error state. 1: The camming/gearing coupling in the slave axis is maintained when ‘feed enable’ watchdog drops. The safety state has to be reached by stopping the master axis. | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Drive types | ---- | |
Remarks |
| |