Coupling behaviour on error from position control (P-AXIS-00308)
P-AXIS-00308 | Coupling behaviour on error from position control for camming / gearing | |
Description | Handling of cam/gear coupling on emergency stop. | |
Parameter | cam_gear.keep_coupling_on_lr_error | |
Data type | BOOLEAN | |
Data range | 0: The camming/gearing coupling in the slave axis is detached on emergency stop. The axis is decelerated with the current limit parameter. 1: The camming/gearing coupling in the slave axis is maintained on emergency stop. | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Drive types | ---- | |
Remarks |
| |