Maximum commanded velocity for slave axis (P-AXIS-00303)
P-AXIS-00303 | Maximum commanded velocity for slave axis for camming / gearing | |
Description | Limit of commanded velocity for a slave axis during velocity synchronisation (for camming and gearing) and during synchronous camming. | |
Parameter | cam_gear.v_max_slave | |
Data type | UNS32 | |
Data range | 1 ... MAX(UNS32) | |
Axis types | T, R, S | |
Dimension | T: µm/s | R,S: µm/s |
Default value | 1 | |
Drive types | ---- | |
Remarks |
| |