Switching off superimposed interpolator (P-AXIS-00287)
P-AXIS-00287 | Switching off superimposed interpolator for PLCOpen | |
Description | For PLCOpen functionality 'superimposed movement' in a Single Axis Interpolator, a second interpolator is supplied for the superimposed movement. If this functionality is not needed, the second interpolator can be disabled in order to save calculation time. By default the second interpolator is switched off. | |
Parameter | kenngr.disable_super_imposed | |
Data type | BOOLEAN | |
Data range | 0/1 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Drive types | ---- | |
Remarks |
| |