Maximum feed of compensation movement after deselection (P-AXIS-00208)
P-AXIS-00208 | Tracking mode: Maximum feed of compensation movement after deselection | |
Description | During active tracking, the axis can be moved out of its command position manually. This leads to a difference between the original command position and the current position. If tracking is activated while a program is executed or when manual mode is active, when tracking is deactivated, the axis is moved back to the position where tracking was selected. This can be performed step-shaped (vb_corr_tracking = 0) or with interpolation (vb_corr_tracking != 0). The parameter P-AXIS-00258 can suppress this movement. | |
Parameter | kenngr.vb_corr_tracking | |
Data type | UNS32 | |
Data range | 0 = vb_corr_tracking = P-AXIS-00212 | |
Axis types | T, R, S | |
Dimension | T: µm/s | R,S: 0.001°/s |
Default value | 0 | |
Drive types | ---- | |
Remarks |
| |