Suppress homing for gantry slave axis (P-AXIS-00074)
P-AXIS-00074 | Suppress homing for gantry slave axis | |
Description | This parameter can suppress the homing of gantry slave axes. When homing of the master axis is completed, the reference positions entered in the axis parameter lists of the slave axes are also adopted and monitoring of the gantry difference is started. | |
Parameter | kenngr.gantry_slave_no_homing | |
Data type | BOOLEAN | |
Data range | 0/1 | |
Axis types | T, R | |
Dimension | T: ---- | R: ---- |
Default value | 0 | |
drive types. | ---- | |
Remarks | This parameter is not supported in the case of spindle axes. | |