Non resettable path distance (P-AXIS-00071)
P-AXIS-00071 | Non resettable path distance between master- and slave axis | |
Description | Maximum permissible path distance between master and slave gantry axes. Error that cannot be remedied by NC reset. P-AXIS-00071 must be parameterised in the slave axis; the parameter has no effect in the master axis. | |
Parameter | kenngr.gantry_max_diff_reset_locked | |
Data type | UNS32 | |
Data range | 0 < P-AXIS-00072 < P-AXIS-00071 < MAX(UNS32) | |
Axis types | T, R | |
Dimension | T: 0.1µm | R: 0.0001 ° |
Default value | 0 | |
Drive types | ---- | |
Remarks |
| |