Actuation time delay of probe (P-AXIS-00487)
P-AXIS-00487 | Actuation time delay of probe | |
Description | This parameter sets the actuation time delay of the probe. When the probe is actuated, the CNC corrects the measured position to compensate for the actuation time delay of the probe. The axis velocity during measurement is considered to be constant. Velocity changes due to acceleration or deceleration processes are not accounted for. | |
Parameter | kenngr.probe_actuation_time_delay | |
Data type | UNS32 | |
Data range | 0 = probe_actuation_time_delay = MAX(UNS32) | |
Axis types | T, R, S | |
Dimension | T: µs | R,S: µs |
Default value | 0 | |
Drive types | ---- | |
Remarks |
| |