Name process data 'value latched probe 2' (P-AXIS-00683)
P-AXIS-00683 | Name process data 'value latched probe 2' | |
Description | This parameter defines the cyclical process data element in which the drive signals that probe 2 latches a value. When one of the real-time status bits of the SERCOS status is used, this parameter must be set to 'S-0-0135' or 'S_0_135'; in all other cases it must be set to the name of the process data in the process data configuration. If this parameter is used, enter the number of the bit used for transmission in P-AXIS-00684 . | |
Parameter | antr.sercos.probe_2_realtime_bits.value_latched.element_name | |
Data type | STRING | |
Data range | - | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | * | |
Drive types | SERCOS | |
Remarks | If the configured element name is not found in the process data configuration, the error message P-ERR-110608 and the axis parameters P-AXIS-00118 (measuring axis) and P-AXIS-00098 (kasto_axis) are reset to prevent the execution of a measurement travel or edge banding with incompletely configured probes. * Note: The default value of variables is a blank string. | |