Bit number process data 'probe 1 actuated' (P-AXIS-00680)
P-AXIS-00680 | Bit number process data 'probe 1 actuated' | |
Description | This parameter defines which bit of the process data set up in P-AXIS-00679 is used to transfer the information that probe 1 is actuated. The last significant bit has number 0, the maximum value depends on the size of the process data used. When the SERCOS status word is used for transmission of the 'probe 1 actuated' bit, only bit numbers 6 and 7 can be used (real-time status bits 1 and 2). | |
Parameter | antr.sercos.probe_1_realtime_bits.probe_actuated.bit_nr | |
Data type | SGN16 | |
Data range | -1 … MAX(SGN16) | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | -1 | |
Drive types | SERCOS | |
Remarks | If the bit number configured here is invalid, the error message P-ERR-110611 and the axis parameters P-AXIS-00118 (measuring axis) and P-AXIS-00098 (kasto_axis) are reset to prevent the execution of a measurement travel or edge banding with incompletely configured probes. | |