Measurement speed for measurement type 2 (P-AXIS-00215)
P-AXIS-00215 | Measurement speed for measurement type 2 | |
Description | Depending on the application, measurement travel does not take place with the programmed feed, but with the feed defined by this parameter. | |
Parameter | kenngr.vb_messen | |
Data type | UNS32 | |
Data range | 1 = vb_messen = P-AXIS-00212 | |
Axis types | T, R | |
Dimension | T: µm/s | R,S: 0.001°/s |
Default value | 16666 | |
Drive types | ---- | |
Remarks | This parameter is only used for measurement type 2 [PROG], [[CHAN]. | |