Tolerance range for software limit switch (P-AXIS-00179)
P-AXIS-00179 | Tolerance range for software limit switch | |
Description | In order to prevent the actual value software limit switch monitoring in the position controller from responding when there is a slight oscillation of an axis (e.g. programmed command position = position of positive software limit switch, actual position > position of positive software limit switch), the software limit switch range in the positive and the negative directions is extended respectively by the parameter. The actual positions must lie within this extended range. | |
Parameter | kenngr.swe_toleranz | |
Data type | UNS32 | |
Data range | 0 = P-AXIS-00179 = MAX(UNS32) | |
Axis types | T, R | |
Dimension | T: 0.1µm | R: 0.0001 ° |
Default value | 1000 | |
Drive types | Simulation, Conventional, Terminal, Lightbus, Profidrive | |
Remarks |
|