Minimum time (P-AXIS-00350)
P-AXIS-00350 | Minimum time during homing to a fixed stop | |
Description | This parameter specifies the minimum time for exceeding the torque limit, so the reference position (fixed stop) can be detected. | |
Parameter | kenngr.homing.torq_detect_time | |
Data type | UNS32 | |
Data range | 0 = torq_detect_time = MAX(UNS32) | |
Axis types | T, R, S | |
Dimension | T: µs | R,S: µs |
Default value | 0 | |
Drive types | SERCOS, KUKA | |
Remarks |
| |