Reference position (P-AXIS-00349)
P-AXIS-00349 | Reference position during homing to a fixed stop | |
Description | This parameter specifies the reference position (fixed stop). | |
Parameter | kenngr.homing.torq_homing_position | |
Data type | SGN32 | |
Data range | 0 = torq_homing_position = MAX(SGN32) | |
Axis types | T, R, S | |
Dimension | T: 0.1 µm | R,S: 0.1 µm |
Default value | 0 | |
Drive types | SERCOS, KUKA | |
Remarks |
| |