Torque limit value (P-AXIS-00342)
P-AXIS-00342 | Torque limit value during homing to a fixed stop | |
Description | This parameter specifies the percentage torque limit value of the homing travel during the search for the fixed stop. | |
Parameter | getriebe[i].homing.torq_move_torque_limit | |
Data type | UNS16 | |
Data range | 0 = torq_move_torque_limit = 1000 | |
Axis types | T, R, S | |
Dimension | T: 0.1% | R,S: 0.1% |
Default value | 0 | |
Drive types | DSE (KUKA) | |
Remarks |
|