Maximum distance during homing (P-AXIS-00412)
P-AXIS-00412 | Maximum distance during homing | |
Description | This parameter defines a maximum distance for homing for spindles and rotary axes. If the maximum permissible homing distance is exceeded, homing is aborted and error message P-ERR-70394 is output. It achieves that homing is aborted if, for example, the reference cam is not found due to a wiring error. This parameter works only for spindles and rotary axes, see P-AXIS-00018. If this parameter is set for linear axes to a value unequal to zero, the error message P-ERR-110545 is output and the parameter is corrected to 0. A value of 0 disables distance monitoring during homing. | |
Parameter | kenngr.distc.a_max | |
Data type | UNS32 | |
Data range | 0 = homing_max_movement_dist = MAX(UNS32) | |
Axis types | R, S | |
Dimension |
| R,S: 0.0001 ° |
Default value | 0 | |
drive types. | ---- | |
Remarks | This parameter has to be set to a value which is at least equal to the modulo range of the axis in order to complete homing successfully. | |