Maximum distance for zero pulse search (P-AXIS-00404)
P-AXIS-00404 | Maximum distance for zero pulse search | |
Description | This parameter defines the maximum movement distance that can be moved during zero pulse search if defined. If no zero pulse is latched within the distance defined, homing is aborted and an error message (P-ERR-70380) is output. If this parameter is not present or set to zero this monitoring is not active. This parameter can also be used with homing on encoder overflow (see P-AXIS-00294). | |
Parameter | lr_hw[i].zero_pulse_search_max_dist | |
Data type | UNS32 | |
Data range | 0 = zero_pulse_search_max_dist = MAX(UNS32) | |
Axis types | T, R, S | |
Dimension | T: 0.1 µm | R,S: 0.0001° |
Default value | 0 | |
Drive types | ---- | |
Remarks |
| |