Offset to the homing position (P-AXIS-00279)
P-AXIS-00279 | Offset to the homing position | |
Description | If ‘OFFSET’ mode was selected to adopt the homing position in the parameter P-AXIS-00278 , enter the offset between the encoder position and the homing position in this parameter. The homing position to be set is calculated by:
Homing position (axis position) = Encoder position + P-AXIS-00279.
Setting the homing position is triggered on the rising edge of the command element of the set_reference_position control unit. The value of P-AXIS-00279 at this instant is used to calculate the reference position. | |
Parameter | kenngr.set_refpos_offset | |
Data type | SGN32 | |
Data range | MIN(SGN32) = set_refpos_offset = MAX(SGN32) | |
Axis types | T, R, S | |
Dimension | T: 0.1 µm | R,S: 0.0001° |
Default value | 0 | |
Drive types | ---- | |
Remarks | Use of this parameter is only practical if the encoder delivers an absolute position. | |