Slow / fast movement down from cam (P-AXIS-00064)
P-AXIS-00064 | Slow / fast movement down from cam | |
Description | This parameter sets the velocity during reversion down from cam. | |
Parameter | kenngr.fast_from_cam | |
Data type | BOOLEAN | |
Data range | 0: Slow movement down from cam 1: Fast movement down from cam (default) | |
Axis types | T, R | |
Dimension | T: ---- | R: ---- |
Default value | 1 | |
drive types. | ---- | |
Remarks | For further hardware-specific parameters relating to homing with cam, see P-AXIS-00036 - P-AXIS-00039. | |