Position of the reference point (P-AXIS-00152)
P-AXIS-00152 | Position of the reference point | |
Description | If homing is completed, the value from the parameter P-AXIS-00152 is taken as the absolute position for the axis | |
Parameter | getriebe[i].pos_refpkt | |
Data type | SGN32 | |
Data range | swe_neg < pos_refpkt < swe_pos | |
Axis types | T, R, S | |
Dimension | T: 0.1 µm | R,S: 0.0001 ° |
Default value | 0 | |
drive types. | Simulation, Conventional, Terminal, Lightbus, Profidrive, CANopen | |
Remarks |
| |