Absolute diameter programming (P-AXIS-00058)
P-AXIS-00058 | Diameter programming absolute | |
Description | If diameter programming is to occur with active absolute programming (G90), the parameter must be set to TRUE. | |
Parameter | kenngr.durchm_prog_abs | |
Data type | BOOLEAN | |
Data range | 0/1 | |
Axis types | T | |
Dimension | T: ---- |
|
Default value | 0 | |
drive types. | ---- | |
Remarks |
| |