Checking commanded spindle speed versus permissible tool speed limits (P-AXIS-00474)
P-AXIS-00474 | Checking commanded spindle speed versus permissible tool speed limits | |
Description | When the values P-TOOL-00013 (vb_min) and P-TOOL-00014 (vb_max) are entered in the tool-specific data record, the real spindle speed is limited to the defined tool speed range during endless turning. There is only a limitation of spindle speed but no output of an error message. If the spindle speed is outside the speed range and the parameter is set to 1, the error message 60312P-ERR-60312) is output. | |
Parameter | kenngr.check_spindle_speed_in_tool_range | |
Data type | BOOLEAN | |
Data range | 0/1 | |
Axis types | S | |
Dimension |
| S: ---- |
Default value | 0 | |
Drive types | ---- | |
Remarks |
| |