Switch back to position control (P-AXIS-00266)
P-AXIS-00266 | Speed limit for switching back to position control | |
Description | This parameter defines the switch-back speed for position control. If the actual revolution during a positioning operation using M19 is higher than the switch-back speed, the spindle is first decelerated to this speed before position control is enabled. | |
Parameter | antr.velocity_position_control_off | |
Data type | SGN32 | |
Data range | 0 = velocity_position_control_off = MAX(SGN32) | |
Axis types | S | |
Dimension |
| S: 0,001°/s |
Default value | 0 | |
Drive types | SERCOS | |
Remarks | Only a speed of 0 is practical for a sensorless spindle. Therefore the command velocity of the interpolator is always output and not the setpoint speed of the position controller. | |