Switch to velocity controlled mode (P-AXIS-00265)
P-AXIS-00265 | Velocity limit for switching to velocity controlled mode | |
Description | If any spindle revolution higher than the given limit is commanded, the operation mode is switched to velocity control automatically. | |
Parameter | antr.velocity_position_control_on | |
Data type | SGN32 | |
Data range | 0 = velocity_position_control_on = MAX(SGN32) | |
Axis types | S | |
Dimension |
| S: 0.001°/s |
Default value | 2000000000 | |
Drive types | SERCOS | |
Remarks | For a sensorless spindle only a velocity of 0 is useful. Therefore the command velocity of the interpolator is always output and not the setpoint velocity of the position controller. | |