Limit for spindle speed 'zero' (P-AXIS-00216)
P-AXIS-00216 | Limit for spindle speed 'zero' | |
Description | Especially in the case of spindles, the barrier should be given below which rotational speed monitoring in the position controller shows the state 'speed zero'. | |
Parameter | getriebe[i].vb_min_null | |
Data type | UNS32 | |
Data range | 0 = vb_min_null = MAX(UNS32) | |
Axis types | S | |
Dimension |
| S: 0.001°/s |
Default value | 100 | |
drive types. | ---- | |
Remarks |
| |