Limiting velocity for the measurement system (P-AXIS-00220)
P-AXIS-00220 | Limiting velocity for the measurement system | |
Description | Especially with spindles, the limit at which the measuring system supplies erroneous signals at higher rotation speeds can be exceeded. The parameter describes the velocity value at which the position controller has to switch over to open-loop controlled operation mode. | |
Parameter | getriebe[i].vb_regelgrenze | |
Data type | UNS32 | |
Data range | 0 = vb_regelgrenze = MAX(UNS32) | |
Axis types | S | |
Dimension |
| S: 0.001°/s |
Default value | 200000 | |
drive types. | Simulation, Conventional, Terminal, Lightbus, Profidrive | |
Remarks |
| |