Definition of preferred direction of spindle rotation (P-AXIS-00031)
P-AXIS-00031 | Definition of preferred direction of spindle rotation | |
Description | If only one direction of rotation is permitted for spindles (P-AXIS-00224), this parameter defines the direction of rotation. | |
Parameter | kenngr.beweg_richt | |
Data type | BOOLEAN | |
Data range | 0: Negative direction of rotation 1: Positive direction of rotation | |
Axis types | R, S | |
Dimension |
| R,S: ---- |
Default value | 0 | |
Drive types | ---- | |
Remarks | Positive direction of rotation signifies that coordinate values increase. Negative direction of rotation signifies that coordinate values decrease. This parameter is used only if the parameter P-AXIS-00224 is assigned the value 1. | |