Lower modulo limit (P-AXIS-00127)
P-AXIS-00127 | Lower modulo limit | |
Description | For modulo calculation for rotary axes, a lower modulo limit (e.g. 0°) should be set. | |
Parameter | getriebe[i].modulou | |
Data type | SGN32 | |
Data range | MIN(SGN32) = modulou < moduloo | |
Axis types | R, S | |
Dimension |
| R,S: 0.0001° |
Default value | 0 | |
Drive types | ---- | |
Remarks | Modulo calculation is activated automatically for rotary axes and spindles (axis types 0x2 and 0x4). | |