Upper modulo limit (P-AXIS-00126)
P-AXIS-00126 | Upper modulo limit | |
Description | For modulo calculation for rotary axes, an upper modulo limit' (e.g. 360°) should be set. | |
Parameter | getriebe[i].moduloo | |
Data type | SGN32 | |
Data range | modulou < moduloo = MAX(SGN32) | |
Axis types | R, S | |
Dimension |
| R,S: 0.0001° |
Default value | 3600000 | |
Drive types | ---- | |
Remarks | Modulo calculation is activated automatically for rotary axes and spindles (axis types 0x2 and 0x4). | |