First coefficient of the friction model (P-AXIS-00804)
P-AXIS-00804 | First coefficient of the friction model | |
Description | This parameter defines the first coefficient of the friction model. It includes the static friction in the gear, among other things: | |
Parameter | getriebe[i].first_friction_model_coefficient | |
Data type | REAL64 | |
Data range | 0 <= P-AXIS-00804 <= 1000 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 50 | |
Drive types | ---- | |
Remarks | Parameter available as of V3.1.3112 |