Error message suppression on reference loss of non-interpolated axes (P-AXIS-00825)
P-AXIS-00825 | Suppress error message on reference loss of non-interpolated axes | |
Description | When reference monitoring (antr.reference_check) is active, the error ID 70400 is output on loss of the reference position.. When P-AXIS-00825 is activated, this error can be suppressed. If the affected axes are interpolated when P-AXIS-00825 is set, the error ID 51082 is output. | |
Parameter | lr_param.suppress_reference_lost_error | |
Data type | BOOLEAN | |
Data range | 0: Error is not suppressed 1: Error is suppressed | |
Axis types | T, R, S | |
Dimension | T: --- | R,S: --- |
Default value | 0 | |
Drive types | SERCOS, CANopen | |
Remarks | Parameter available as of Builds V2.11.2070, V2.11.2841, V3.1.3080.17 or V3.1.3107.51 |