Maximum axis torque (P-AXIS-00798)
P-AXIS-00798 | Maximum axis torque | |
Description | This parameter defines the maximum torque of the axis. | |
Parameter | getriebe[i].torque | |
Data type | REAL64 | |
Data range | 0 … MAX(REAL64) | |
Axis types | R | |
Dimension | T: --- | R: 1 Nm |
Default value | 0.0 | |
Drive types | ---- | |
Remarks | Parameter available as of V3.1.3108.5 When the load model is active, the parameter must be greater than zero. |