Relevant bit for touch probe status (P-AXIS-00815)
P-AXIS-00815 | Relevant bit for touch probe status | |
Description | This parameter can be used to define the relevant bit for cyclic reading of the status signal of the touch probe via the HLI. The touch probe signal is provided via object 0x60B9 “Touch probe status” for CANopen drives.
With CANopen drives, the measurement input can be selected with P-AXIS-00517. | |
Parameter | antr.probe_actuated_bit | |
Data type | SGN08 | |
Data range | 6/7 | |
Axis types | T, R, S | |
Dimension | T: ---- | R, S: ---- |
Default value | - 1 | |
Drive types | CANopen | |
Remarks | This function is available as of CNC Build V3.1.3080.4 or V3.1.3107.37. | |