Distance to fixed stop for simulation (P-AXIS-00822)
P-AXIS-00822 | Distance to fixed stop for simulation | |
Description | When a simulation is made for homing to a fixed stop, this parameter specifies the distance to the fixed stop. After the specified distance is travelled, the velocity is reduced in simulation, a position lag is generated and a drive torque is calculated for use in detecting the fixed stop.. | |
Parameter | kenngr.homing.torq_distance_to_block | |
Data type | UNS32 | |
Data range | 0 = P-AXIS-00822 = MAX(UNS32) | |
Axis types | T, R, S | |
Dimension | T: 0.1 µm | R,S: 0.1 * 10-4 ° |
Default value | 0 | |
Drive types | Simulation | |
Remarks | If a hard gantry configuration is simulated, make sure that the distance to the fixed stop of the slave axis is set equal to the retraction distance of the master axis (P-AXIS-00348). Parameter available as of V3.1.3080.11 | |