Position lag limit for fixed stop detection when homing to a fixed stop (P-AXIS-00819)
P-AXIS-00819 | Position lag limit for fixed stop detection during homing to a fixed stop | |
Description | This parameter defines the position lag that must be exceeded to detect a fixed stop during homing to a fixed stop. If this parameter is unassigned, the parameter P-AXIS-00769 is used. If this parameter is also unassigned, the position lag is not used for detection. | |
Parameter | kenngr.homing.torq_detect_pos_lag_limit | |
Data type | SGN32 | |
Data range | 0 = P-AXIS-00819 = MAX(SGN32) | |
Axis types | T, R, S | |
Dimension | T: 0.1 µm | R,S: 0.1 * 10-4 ° |
Default value | 0 | |
Drive types | Simulation, SERCOS, CANopen | |
Remarks | Parameter available as of V3.1.3080.11 | |