Velocity limit for fixed stop detection (P-AXIS-00817)
P-AXIS-00817 | Velocity limit for fixed stop detection | |
Description | This parameter specifies the residual velocity percentage for detection of a fixed stop. The default value 1000*0.1% means that the stop is detected at every reduction in velocity. Here, the velocity limit does not contribute to detection and can be regarded as deactivated. | |
Parameter | antr.fixed_stop.detect.detect_velocity_limit | |
Data type | UNS16 | |
Data range | 0 = P-AXIS-00769 = 1000 | |
Axis types | T, R, S | |
Dimension | T: 0.1% | R,S: 0.1% |
Default value | 1000 | |
Drive types | --- | |
Remarks | This parameter can be used as default to detect a fixed stop. All functions that require this (measuring, homing and moving to a fixed stop) access this parameter if it is not explicitly parameterised. *Currently only for homing to a fixed stop. |