Referencing to limit switch with tracking (P-AXIS-00814)
P-AXIS-00814 | Referencing to limit switch with tracking | |
Description | When referencing to limit switch with tracking, a position lag occur between the command and actual positions as soon as the referencing the limit switch function is actuated. | |
Parameter | kenngr.ref_on_limit_switch_with_tracking | |
Data type | BOOLEAN | |
Data range | 0 / 1 | |
Axis types | T, R, S | |
Dimension | T: ---- | R, S: ---- |
Default value | 0 | |
Drive types |
| |
Remarks | This parameter can only be used practically in combination with P-AXIS-00329 (kenngr.ref_cam_is_limit_switch 1). This parameter is available as of CNC Build V3.1.3080.03 or V3.1.3107.36. | |