Negative acceleration of the master axis (P-COMP-00067)
P-COMP-00067 | Negative acceleration of the master axis | |
Description | This parameter defines the negative acceleration of the master axis which must be used to compensate the slave axis. | |
Parameter | kw.crosstalk.deceleration | |
Data type | SGN32 | |
Data range | MIN(SGN32) = P-COMP-00067 < 0 | |
Axis types | T | |
Dimension | T: [mm/s²] | R,S: - |
Default value | 0 | |
Remarks | Parameter available as of V3.1.3081.2 and V3.1.3108.4 | |