Accelerations of the master axis (P-COMP-00066)
P-COMP-00066 | Accelerations of the master axis | |
Description | This parameter defines the acceleration of the master axis requiring a compensation of the slave axis. | |
Parameter | kw.crosstalk.acceleration | |
Data type | REAL64 | |
Data range | 0 < P-COMP-00066 < MAX(SGN64-1023) | |
Axis types | T | |
Dimension | T: [mm/s²] | R,S: - |
Default value | 0 | |
Remarks | Parameter available as of V3.1.3081.2 and V3.1.3108.4 As of V3.1.3132.0 and/or V4.29.0, the data type is REAL64; in earlier versions SGN32. This also affects the related data range. | |