Number of cycles for ‘smooth switching’ (P-COMP-00064)
P-COMP-00064 | Number of cycles for ‘smooth switching’ | |
Description | This parameter determines the number of cycles for which crosstalk compensation is coupled/decoupled softly. | |
Parameter | kw.crosstalk.n_cycles | |
Data type | UNS16 | |
Data range | 0 = P-COMP-00064 = 20 (maximum number of cycles above which coupling or decoupling is to occur) | |
Axis types | T, R, S | |
Dimension | T: ---- | R, S: - |
Default value | 0 | |
Remarks | Parameter available as of CNC Build V3.1.3079.32 | |