Logical axis number of the master axis (P-COMP-00063)
P-COMP-00063 | Logical axis number of the master axis | |
Description | This parameter determines the logical number of the master axis whose acceleration is used as the input variable of the compensation value list of the slave axis. | |
Parameter | kw.crosstalk.master_dyn_ax_nr | |
Data type | UNS16 | |
Data range | 1 = P-COMP-00063 = MAX (UNS16) | |
Axis types | T | |
Dimension | T: ---- | R,S: - |
Default value | 0 | |
Remarks | Parameter available as of CNC Build V3.1.3081.2 or V3.1.3108.4. | |