Unit of the length entries (P-COMP-00003)
P-COMP-00003 | Unit of the length entries | |
Description | The parameter defines the unit to be used for the length entries of compensation values. | |
Parameter | kw.crosscomp.unit | |
Data type | BOOLEAN | |
Data range | 0: Encoder increments 1: Metric (in 0.1 µm) | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Remarks |
| |