Compensation value for acceleration in positive motion direction (P-COMP-00087)
P-COMP-00087 | Compensation value for acceleration in positive motion direction | |
Description | Compensation value at position i for acceleration in positive motion direction. | |
Parameter | kw.crosstalk.position[i].correction_accelerate_dir_pos | |
Data type | SGN64 | |
Data range | MIN(SGN64) = P-COMP-00087 < MAX(SGN64) | |
Axis types | T | |
Dimension | T: [0.1 µm] | R, S: - |
Default value | 0 | |
Remarks | Parameter available as of V3.1.3081.2 and V3.1.3108.4 | |