Position of the first adaptation axis with acceleration test (P-COMP-00085)
| P-COMP-00085 | Position of the first adaptation axis with acceleration test | |
| Description | This parameter specifies the position of the first adaptation axis for the ith acceleration test. | |
| Parameter | kw.crosstalk.position[i].ax_1 | |
| Data type | SGN64 | |
| Data range | MIN(SGN64) = P-COMP-00085 < MAX(SGN64) | |
| Axis types | T | |
| Dimension | T: [0.1 µm] | R, S: - | 
| Default value | 0 | |
| Remarks | Parameter available as of V3.1.3081.2 and V3.1.3108.4 | |